//, Events, Industrial News, News/Seeed Won Innovative Enterprise for Intelligent Agriculture Award at CNIIAE 2020

Seeed Won Innovative Enterprise for Intelligent Agriculture Award at CNIIAE 2020

111x678f8a198ad19e466dd142f283013c70?Signature=eyJhbGciOiJIUzI1NiIsInR5cCI6IkpXVCJ9.eyJBcHBJRCI6IjU5Mzc3MGZmODM5NjMyMDAyZTAzNThmMSIsIl9hcHBJZCI6IjU5Mzc3MGZmODM5NjMyMDAyZTAzNThmMSIsIl9vcmdhbml6YXRpb25JZCI6IjU5NGNiZGY1NDc1N2U0NjhiMmQ1YTZlZCIsImV4cCI6MTYwMDE1NTk1NCwiaWF0IjoxNTk5NTUxMTU0LCJyZXNvdXJjZSI6Ii9zdG9yYWdlLzExMXg2NzhmOGExOThhZDE5ZTQ2NmRkMTQyZjI4MzAxM2M3MCJ9

Seeed Booth at the CNIIAE 2020

It’s a wrap! Seeed participated in the 5th CNIIAE – China (Nanjing) International Intelligent Agriculture Expo on September 6~8, 2020, and got selected as “Innovative Enterprise for Intelligent Agriculture”.

111x3df81a952c1568cf8cb2899c7518f2ba?Signature=eyJhbGciOiJIUzI1NiIsInR5cCI6IkpXVCJ9.eyJBcHBJRCI6IjU5Mzc3MGZmODM5NjMyMDAyZTAzNThmMSIsIl9hcHBJZCI6IjU5Mzc3MGZmODM5NjMyMDAyZTAzNThmMSIsIl9vcmdhbml6YXRpb25JZCI6IjU5NGNiZGY1NDc1N2U0NjhiMmQ1YTZlZCIsImV4cCI6MTYwMDE1NDQ1NSwiaWF0IjoxNTk5NTQ5NjU1LCJyZXNvdXJjZSI6Ii9zdG9yYWdlLzExMXgzZGY4MWE5NTJjMTU2OGNmOGNiMjg5OWM3NTE4ZjJiYSJ9

Shuyang Zhou (second to the right), Director of Sales at Seeed attended the award ceremony to receive the award

Even though Seeed has been working in creating hardware products for different innovative applications for more than a decade, we are a relatively new practitioner in serving agriculture. We are humbled to receive this award, which shows the recognition of Seeed’s innovative capacity in creating industrial IoT products for serving smart agriculture. And we will continually strive to design more and better IIoT products for partners such as system integrators to serve different environmental monitoring scenarios in smart agriculture in crop growing, husbandry, horticulture, and more.

Under the influence of COVID19, the number of visitors to the expo was smaller than in previous years albeit the Seeed booth (K14) was packed with visitors inquiring about the products for applications not only for smart agriculture but also for smart cities, smart weather station, and other environmental monitoring scenarios.

left: the “Innovative Enterprise for Intelligent Agriculture” Award.; right: Seeed boot at the CNIIAE 2020, packed with visitors

The Seeed IIoT products showcased at the trade show include (1) LoRaWAN sensors and gateways which features ultra-low-power consumption and ultra-long-range communication; (2) Sensor Hub 2G/4G Data Logger which is a powerful data logger that can be connected to up to forty RS485 sensors; as well as (3) SenseCAP ONE series meteorological sensors that can be integrated into compact weather stations.

SenseCAP-LoRa-Gateway-IP66-4-1030x579

SenseCAP LoRaWAN Gateway

Sensor-Hub-1030x736

Sensor Hub Data Logger & some RS485 Sensors

SenseCAP-ONE-1030x754

SenseCAP ONE meteorological sensors for compact weather stations

All Seeed IIoT products are designed with http://gorillamovers.com/ industry standards to meet the needs of deployment CA movers in outdoor several environments. Robustness, stability, and accuracy are some salient features of Seeed IIoT products. And you can learn more about Seeed IIoT products and use cases at solution.seeedstudio.com.

That’s all for the updates about Seeed’s participation in the CNIIAE 2020 in Nanjing, China. Stay tuned for our next updates about Seeed IIoT products and services.

2022-06-09T18:44:37+08:00 September 9th, 2020|Event/Trade Show, Events, Industrial News, News|0 Comments

Leave A Comment

onlyhardporn.mobi
porniandr.net
potnhub.info
hdxxxvideo.mobi
gonzoxxx.pro
xxxvideohd.info
free-xxx-porno.net
porn-tube-home.com
slutswile.net
hqtube.pro
The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it purchase clomid online and, the 40-year scenario has its problems. but you have to admit, it,s certainly food for thought buy antibiotics online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order prednisone online in addition, nystatin works with no side effects, though it can cause a pseudo sickness that patients often confuse with side effects buy gabapentin no prescription given their ability to alter intestinal terrain, antibiotics also likely contribute to leaky gut syndrome. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it buy cytotec no prescription usually, the strength in numbers beneficial bacteria enjoy both keeps the ever-present yeasts in purchase azithromycin online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order neurontin online as an adult human, you have three to four pounds of beneficial bacteria and yeast living within your intestines.