Smart Agriculture Kit for monitoring micro climate and soil parameters in Greenhouses. It includes:
Smart Agriculture Kit – Greenhouse
Features
- High reliability and stability
- All parts are certified IP66 and suitable for outdoor applications
- Rapid installation and deployment
- Flexible cloud services with Open API for further development
Description
The SenseCAP Kit provides a solution for Smart Farming and Precision Agriculture. This integrated solution can precisely monitor micro climates and soil conditions inside a greenhouse. Precise information about all parameters in the greenhouse help to create the perfect micro climate and growth enviornment to maximize yields while being more energy efficient .
The kit contains a data logger which collects data from the sensors and uploads it to the cloud for further analyzing. The sensors included can measure:
- Air temperature and humidity
- Barometric pressure
- Light intensity
- Water pH level
- Soil moisture and temperature
- CO2
The sensors can easily connect to the Data logger via the aviation connector cable. After collecting the data from the sensors the data logger can upload the data to the cloud either via 4G or ethernet cable.
Software
The data can be uploaded to a private server or directly to the SenseCAP where it can get viewed and analysed. On the SenseCAP cloud platform you have easy access to the data from all your sensors. The SenseCAP dashboard is completely customizable and gives an overview over the important measurements to always monitor the ideal growth environment.

Our software platform also offers an API which allows users to build their own applications.
Applications
The Kit was designed for monitoring conditions in greenhouses. It can be employed for:
- Vertical Farming
- Cannabis Growing
- Hydroponics
- Aquaponics