SenseCAP Wireless CO2 Sensor measures levels of CO2 emission in the atmosphere, designed with an NDIR CO2 sensor and a custom battery. It’s dustproof, optimal for use cases that need reliable data collection, even in dusted indoor environments such as chicken farms.
SenseCAP Wireless CO2 Sensor – LoRaWAN
About SenseCAP
Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart “https://solution.seeedstudio.com”agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), and API for device & data management. SenseCAP supports different communication protocols, such as LoRa, 2G, 4G, NB-IoT, and more.

SenseCAP Wireless CO2 Sensor measures the level of carbon dioxide (CO2) gas at the range of 0 ~ 40000 ppm in the atmosphere, applicable for indoor environments. It is perfect for monitoring CO2 ppm in greenhouses, industrial campuses, factories, schools, office buildings, hotels, hospitals, transportation stations, and anywhere that data of CO2 emission is needed.
This device incorporates a built-in LoRa transmitter based on SX1276 for long-range transmission, an NDIR CO2 sensor, and a custom battery. It is specifically designed and optimized for use cases powering end devices by batteries over the years. To minimize the power consumption, the device wakes up, transmits the collected CO2 data to the gateway, and then goes back to sleep.
Under the best of circumstances, the battery is expected to last for 1.5 years, depending on the data transmission intervals. Please kindly note that the default interval is once per hour. If you’d like to change the data upload interval, please refer to this document.
SenseCAP Sensor Node adopts a modular design, integrating the data logger with the sensor probe, which is replaceable by other SenseCAP sensor probes.
The data logger part is designed with industry standards and equipped with an IP66 waterproof enclosure. To ensure accuracy and sensitivity, we chose the material with the optimal breathable aperture for the sensor probe, which however is not waterproof. Hence, this CO2 Sensor is applicable only for indoor environments. The product is dustproof, making it ideal for environments such as chicken farms, where there is poultry dust.

Note
SenseCAP Sensor is fully compliant with LoRaWAN specifications and can be used with standard LoRaWAN gateways. Please choose the corresponding gateway according to the sensor frequency. Seeed also provides SenseCAP LoRaWAN Gateway (coming soon) for you to use with SenseCAP Sensors seamlessly without extra huge workload for provisioning.
System Architecture


Features
- Support LoRaWAN protocol Class A
- NDIR CO2 sensor technology
- Dual-channel detection for superior stability
- Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in urban scenes
- Battery life ≥ 1.5 years
- Rapid installation and deployment (see the video below)
Applications

- Smart Agriculture/ Precision Agriculture
- Smart Building and Industrial Control
- Environmental Monitoring
- Other Wireless Sensing Applications
User Cases
- SenseCAP Played A Role in Monitoring Environmental Data for AiCU Team to Grow Cherry Tomatoes at the Optimal Use of Resources in Autonomous Greenhouse Challenge 2020 in Wageningen University & Research, Holland.
- SenseCAP Assisted the IoT Solutions for Kinghoo Poultry Farms and Livestock Farms by Detecting the Environmental Changes with Preset Interval.
- SenseCAP Helped to Construct an IoT Solution to Empower Systematic Malaysia Durian Farm.
- SenseCAP Deployed in Outdoor Triticale Farm, Empowering Precision Agriculture in Dingzhou, Hebei Province, Northern China
- Smart Agriculture Demonstration Park of Sweet Melons Empowered by SenseCAP in Beihai Guangxi, Southern China
- SenseCAP Empowers Tourism in Hakka Villages by Collecting Environmental Data at in Heyuan, Guangdong, Southern China
- SenseCAP Monitoring Environmental Data in Smart Greenhouses Growing Tropical Fruits in Shandong, Northern China.
- Smart Tea Plantation in Mengding Mountain to Monitor Key Environmental Data with SenseCAP for Increasing Efficiency and Customer Trust
- SenseCAP Deployed in Environmental Monitoring Projects in Stockholm, Sweden
Specifications
| CO2 | ||
|---|---|---|
| Parameters | Condition | Value |
| Range | – | 0 to 40000 ppm |
| Accuracy | 400 to 10000ppm | ±(30 ppm + 3 %MV) |
| Resolution | – | 1 ppm |
| Temperature Stability | T = 0 to 50 ℃ | ±2.5 ppm/℃ |
| Parameters | |
|---|---|
| Product Frequency | EU868, US915 |
| Microcontroller | Ultra-low-power MCU |
| Support Protocol | Based on LoRaWAN v1.0.2 protocol |
| LoRa Channel Plan | EU868, US915 |
| LoRa Power Output | 16 dBm (EIRP) |
| Sensitivity | -137.5dBm(SF12, BW125KHz) |
| Current Consumption | 5 μA (sleep mode) 120 mA max(active mode) |
| Communication Distance | 2 to 10 km (depending on different antennas and environments) |
| IP Rating | IP66 (Sensor Node); Indoor (Sensor Probe) |
| UV Resistance | anti-aging (from rain/sun exposure): UL746C F1 |
| Enclosure Material | PC |
| Operating Temperature | 0 ℃ to +50 ℃ |
| Operating Humidity | 0 to 95 %RH |
| Device Weight | 319g |
| Certification | CE, FCC, RoHS |
| Battery (Contained in equipment) | |
| Battery Life | ≥ 3 year (upload data once per hour) |
| Battery Voltage | 3.6V |
| Battery Capacity | 19Ah (non-rechargeable) |
LoRa Frequency
The device is designed with a fixed LoRa channel, which can not be modified by users. The supported channels are as the follows. Please refer to [user manual] for how to connect this device with a LoRaWAN gateway.
| LoRa Channel Plan for EU868 | |
|---|---|
| Uplink (MHz) | 868.1 – SF7BW125 to SF12BW125 868.3 – SF7BW125 to SF12BW125 and SF7BW250 868.5 – SF7BW125 to SF12BW125 867.1 – SF7BW125 to SF12BW125 867.3 – SF7BW125 to SF12BW125 867.5 – SF7BW125 to SF12BW125 867.7 – SF7BW125 to SF12BW125 867.9 – SF7BW125 to SF12BW125 |
| Downlink (MHz) | Uplink channels 1-8 (RX1) 869.525 – SF9BW125 (RX2 downlink only) |
| LoRa Channel Plan for US915 | |
|---|---|
| Uplink (MHz) | 903.9 – SF7BW125 to SF10BW125 904.1 – SF7BW125 to SF10BW125 904.3 – SF7BW125 to SF10BW125 904.5 – SF7BW125 to SF10BW125 904.7 – SF7BW125 to SF10BW125 904.9 – SF7BW125 to SF10BW125 905.1 – SF7BW125 to SF10BW125 905.3 – SF7BW125 to SF10BW125 |
| Downlink (MHz) | 923.3 – SF7BW500 to SF12BW500 923.9 – SF7BW500 to SF12BW500 924.5 – SF7BW500 to SF12BW500 925.1 – SF7BW500 to SF12BW500 925.7 – SF7BW500 to SF12BW500 926.3 – SF7BW500 to SF12BW500 926.9 – SF7BW500 to SF12BW500 927.5 – SF7BW500 to SF12BW500 |
Part List
| Part List | ||
|---|---|---|
| 1 | Sensor | x1 |
| 2 | Bracket | x1 |
| 3 | M4 Self-drilling Screw | x4 |
| 4 | M3 Self-drilling Screw | x2 |




