The SenseCAP ONE S500 5-in-1 weather sensor can measure air temperature, air humidity, barometric pressure, wind speed, and wind direction. Its robustness makes it ideal for application in a rough environment like agriculture, environmental monitoring or in smart cities.
SenseCAP ONE S500 weather sensor
This SenseCAP ONE S500 5-in-1 weather sensor can help you collect and monitor environmental and weather data, which are crucial in different application scenarios such as outdoor agriculture and smart city projects etc. The SenseCAP ONE S500 is equipped with sensors to measure the following 5 parameters:
Features:
- 5 different weather sensors to measure: Temperature, Humidity, Barometric Pressure, Wind Speed and Direction
- Compact weather sensors, easy to install with pole mount and maintenance-free
- IP66 rated, waterproof, and dustproof, suitable for outdoor scenarios
- Designed with industry standards, precise, durable, and stable
- Ultrasonic wind speed & direction sensors without moving parts
- Easy deployment by scanning with QR Codes with mobile App
- Manage data and devices via SenseCAP cloud platform
The station is IP66 certified and it is robust enough to withstand even the toughest outdoor environments. The Sensors to measure wind speed and wind direction uses ultrasound instead of traditional mechanical 3-cup or vane anemometer. The advantage of using ultrasonic sensors is that the lack of movable parts makes the sensor less likely to break and thereby easier to maintain without any sacrifices in precision or manpower.
The SenseCAP ONE series uses the RS-485(MODBUS-RTU) communication protocol. Hence, the SenseCAP ONE S500 weather sensor can be used with any data logger that supports MODBUS-RTU RS-485. We also provide the SenseCAP Sensor Hub 4G Data Logger that can connect the SenseCAP ONE series weather sensor to the internet. The data can be transmitted to the Sensor Hub and then to the SenseCAP server or a private server. We also provide an API for you to easily build your own applications. You can build a remote weather station within minutes by integrating SenseCAP ONE weather sensor with Sensor Hub 4G data logger (supporting solar power and DC wall power) and monitor the data on the web portal with ease.
With more and more industries relying on large amounts of weather and environmental data for making decisions, it is important to have access to precise weather data. Two big areas are smart agriculture and smart cities: In smart agriculture, soil sensors and weather sensors can help farmers get better understanding of the parameters that affect the soil conditions and plant health, thus they can take data-driven measures to ensure high yields while lowering the cost in resources and manpower. As for smart cities, the weather sensors can be integrated in to smart poles to gather weather data in grid-scale. The weather data is an important indicator to locate potential sources of environmental hazards and taking early measures to resolve any problems. The data can also be used to better guide traffic depending on weather conditions, making better use of city resources and avoid traffic jam and accidents.
Due to its robustness and connectivity, the SenseCAP ONE S500 is perfect for every environment.
Applications:
- Smart Cities
- Smart Agriculture
- Environmental Monitoring
- Meteorological Monitoring






