The Liquid Level Sensor is designed with industry-grade standards, for monitoring water level, oil level, and other mild-corrosive liquid levels. It incorporates stainless steel and insulated rubber is IP68 rated, suitable for application in severe environments.
Liquid Level Sensor for Water Level, Oil & Mild-corrosive Liquid Level Monitoring
The Liquid Level Sensor measures the height of water or other liquid and converts it to the voltage signal. It works with a data logger or other devices that have analog voltage input ports.
The Liquid Level Sensor has a built-in silicon piezoresistive core that features high sensitivity. The internal chip converts the millivolt signal into a standard voltage signal, which can be connected to a computer, a control instrument, or a PLC.
It’s small-size and lightweight, easy to install. With a sealed stainless steel probe, it can work in water, oil, and mild-corrosive environments. The sensor has high anti-vibration and anti-impact performance. It can be widely used in process control, aviation, aerospace, automobile, medical equipment, HVAC, and other applications.
Features
- High-performance: anti-interference and long-term stability
- Robustness: anti-corrosion, durable and stable
- User-friendly: anti-blocking design, easy to clean
- Widely-applicable: 0.5~4.5V transmission output, can work with digital displays, PLC, inverters, recorders and other instruments
- Industry-grade: IP68 rating, durable and waterproof, suitable for outdoor severe environments
- Certifications: FCC, CE, and RoHS
Specifications
| Measurement Range | 0 ~ 5 meters | |
| Cable Length | 5.3 meters | |
| Output Signal | 0.5 ~ 4.5V | |
| Accuracy | ± 0.25%F.S | |
| Zero Temperature Drift | ± 0.03%F.S/℃ | |
| Sensitivity Temperature Drift | ± 0.03%F.S/℃ | |
| Long-term Stability | ≤0.2%F.S/year | |
| Response Time | 5ms( (≤90%F.S) | |
| Measurement Liquid | Slight corrosive liquid (water, edible oil, etc.) | |
| Power Supply | 5V DC | |
| Overload Capacity | 200%F.S | |
| Compensation Temperature | -10℃ ~ +70℃ | |
| Medium Temperature | -40℃ ~ +80℃ | |
| Storage Temperature | -40℃ ~ +85℃ | |
| Material | 304 stainless steel shell, 316L stainless steel core, special rubber-insulated cable. | |
| IP Rating | IP68 | |
| Device Weight | 670g | |
| Certifications | CE, FCC, RoHS |
Applications
- Reservoir detection
- Pool pump station
- River monitoring
- Marine monitoring
- Lake monitoring
- Sewage treatment
- Deep well level monitoring
- Tank level monitoring
Output Voltage

Wiring Diagram

Probe Dimensions