OUR FOCUS
We believe the Internet of Things (IoT) will be a new class of digital and physical infrastructures that will empower a more intelligent world. A reliable physical sensing network is the foundation of this intricate framework.
Seeed is dedicated to providing reliable and scalable data-collection solutions to system integrators and service providers. Designed with an extreme-easy-to-use mindset, our product enables you to develop, deploy and scale-up your applications flexibly, globally, and of course, rapidly.
Seeed aims to serve smart agriculture, smart weather stations, smart cities, and other environmental-sensing scenarios with best-in-class IIoT products and services.
WHAT WE PROVIDE

LoRaWAN® Gateway

LoRaWAN® Sensors
With the IP66 rating, -40 ~ +85C ° operating temperature and built-in 19Ah high-capacity battery, combined with the devices’ low power consumption, the series can operate in harsh outdoor environments for up to 10 years with a range of up to 10km.
LoRaWAN® Gateway



LoRaWAN® Sensors
HIGH ACCURACY SENSOR
Fast response and superior stability
ULTRA-LOW POWER CONSUMPTION
Battery life of up to 10 years with built-in 19Ah battery
INDUSTRIAL DESIGN
Fast response and superior stability
WEATHER RESISTANT
Suitable for indoor, outdoor and harsh environments such as high UV exposure, heavy rain, dusty conditions etc.

QUICK CONFIGURATIO
User-friendly set-up with built-in Bluetooth
EASY DEPLOYMENT
Easy to mount via brackets
EFFICIENT INTEGRATION
SenseCAP cloud services with Open API support further development
MULTI-PLATFORM
Compatible with multiple NS (Helium, TTN) and IoT platforms
● Supports 4~20mA/ 0~5V / RS485 input
● Ultra-low power consumption, built-in 19Ah battery for long life
● Supports 100+ Industrial Sensors
● Configure signal parsing algorithm via built-in Bluetooth and upload data quickly
● Quick to build custom LoRaWAN devices
● Professional outdoor protection, IP66 rating
● 8-in-1 Weather Station: collect and upload air temperature, humidity, wind speed/direction, rainfall, light intensity, UV index, and barometric pressure data via LoRaWAN
● Bluetooth Configuration in 1 min & Remote Management: finish the configuration work in just a few clicks, enable remotely monitor and manage real-time and historical data via the SenseCAP Mate App and SenseCAP Portal
● Ultra-low Power Consumption: powered by 0.5W solar panel and 3*AA batteries with up to 2 years service life
● Powerful Inferencing with 400Mhz DSP up to 30fps (192*192)
● Ultra Low power consumption Down to 2.2mW@1 FPS vision AI
● Provide multiple TinyML models for diverse applications
● Local inferencing and security design for privacy protection
● Bluetooth App configuration
● Deploy in 10 Minutes: Build an AIoT project through 3 steps in 10 minutes
● Advanced Technologies: Combination of Machine Learning, LoRa® technology, and pre-trained embedded AI Vision Sensor
● Great Extensibility: Compatible with 400+ Grove sensors to support extensive applications and customization options
● Broad Integration: Compatible with mainstream platforms for Cloud support
● Open-source Platform: Compatible with beginner-friendly programming platforms enabling co-creation of IoT sensors
● Upgradable to Industrial Sensors: Gateway to the higher-end SenseCAP series of outdoor sensors for industrial usage
Sensor Probes
SenseCAP offers all-in-one weather sensors and a variety of probes to help you collect and monitor environmental data for various scenarios.
Soil Monitoring
Wind
Solar
Water Quality Monitoring
CO2 Monitoring
Meteorological Monitoring
Data Logger
Data Logger serves as the bridge to up to 200+ sensors covering industrial-level sensors, Grove sensors and Analog/RS485/GPIO sensors.

SenseCAP Sensor Hub
● IP66 Enclosure and Industry-Grade Design
● RS-485 Modbus data logger
● Deployble Woldwide
● Can support seven sensors for 2 weeks with no charging

SenseCAP S2100 LoRaWAN® Data Logger
● Industrial Design – IP66 Enclosure
● Broad Integration with a wide range of sensors – Analog/I2C/UART/RS485
● LoRaWAN Wireless Connection – transmission range of 2 km (urban) and 10 km(rural)
● Powerful Platform Support – SenseCAP APP & SenseCAP Portal

App & Cloud Services
SenseCAP provides one-stop connection to the Cloud for managing devices, data and Access Key, simplifying the implementation of your applications

Dashboard
Including Device Overview, Data Upload Interval, Announcement, Scene Data, and Data Chart, etc
Device Management
Device Management
DATA MANAGEMENT
Manage data, including DataTable and Graphsection, providing methods to search for data.
ACCESS KEY MANAGEMENT
Manage Access Key (to access API service),including: Key Create, Key Update, and Key Check

User Cases

We are proud to announce that Seeed was awarded a prize as “Outstanding Exhibitor” at the CHTF 2020 “5G Smart Pole Expo” were we presented our new line of weather stations and sensors. The Prize was awarded by the Smart Pole Industry Association

This week The Things Conference kicks off. This year, the world’s largest LoRaWAN conference goes virtual, hosting a 6-day global conference with a focus on LoRaWAN and the Internet of Things. There will be talks and workshops about the newest

The link for the recap of the development of Seeed IIoT products, events, activities, and stories in 2021.