This digital NDIR CO2 concentration sensor supports Modbus (Modbus-RTU/Modbus-ASCII) RS485 and SDI-12 communication protocols, built-in calibration functionality, and compact in size, making it widely applicable in greenhouses, cities, poultry farms, transportation stations, and other application scenarios where CO2 level is needed.
SenseCAP SOLO CO2 5000 – NDIR CO2 Sensor, supporting MODBUS-RTU RS485 and SDI-12
Features
- High performance: high accuracy, fast response, and superior stability
- support MODBUS RS485 and SDI-12
- Compact size, best performance-to-price ratio
- User-friendly: fully-calibrated, easy to install and integrate
- Wide-range Power Supply: 5V ~ 16V
- Wide Range & High Accuracy: 400ppm ~ 5,000 ppm, ± (50ppm+5%*MV)
CO2 has a large impact on us – human activities, plants, and animals, basically everything on this planet. In agriculture, CO2 is vital for photosynthesis, and increases in CO2 concentration could be beneficial to crops such as wheat, rice, and soya beans, etc. [Source: Climate Change and World Agriculture] Whereas, a high CO2 level may lead to asphyxiation to human and animals. The CO2 emissions trapped inside the atmosphere is the major factor of global warming. CO2 also results in ocean acidification, which creates tremendous harm to marine life.
The CO2 level is also an important indicator of whether the air quality in the room is sub-par, which will suggest when we should turn on the HVAC (heating, ventilation, air conditioning) system of indoor environments no matter for offices, homes, or gyms to increase air circulation. Thus, accessing data on the CO2 level is important for humans to detect potential problems. When sufficient scientific data are available, we will know what actions to take under different circumstances more effectively.
This digital NDIR CO2 concentration sensor supports MODBUS RS485 serial communications, SDI-12 communication protocols, and is compatible with the wide power supply voltage of 5-16V. It has a built-in calibration functionality and can be widely applied in both indoor and outdoor environments. This product also adopts both single-air-chamber and double-channel.
Applications
.png)
- Smart Agriculture
- Smart Cities
- Building ventilation systems
- Industry ventilation systems
- Airport, train station, shopping mall, home, office, classroom, and others
- public places for air quality measurement and indication
- Lab, warehouse, and other places to monitor CO2 level
Specifications
| CO2 | |
|---|---|
| Range | 400~5000 ppm |
| Accuracy | ± (50ppm+5%*MV)(in 400~3000ppm) |
| Resolution | 1 ppm |
| General Parameters | |
| Product Model | SOLO CO2 5000 |
| Interface | RS-485 |
| Protocol | MODBUS-RTU RS485/ MODBUS-ASCII RS485/ SDI-12 (v1.4) |
| Response Time (T90) | <5 minutes for 90% step change typical |
| IP Rating | IPx5 (the PTFE filter is not waterproof) |
| Operating Temperature | -10 ~ +50 °C |
| Operating Humidity | 0 ~ 85% (non-condensing) |
| Cable Length | 2 meters |
| Probe Dimensions | 110 * 50 * 35 mm |
| Device Weight | 300g |
| MODBUS RS-485 | |
| Power Supply | 5V ~ 16V |
| Current Consumption | Vin=16V; 22mA (typical) Vin=12V; 28mA (typical) Vin=9V; 34mA (typical) Vin=5V; 57mA (typical) |
| Warm-up Time | 120s (typical) |
| Scan Interval | 1s |
| Poll Rate | 1Hz |
| Response Time | ≤ 4ms |
| SDI-12 | |
| Power Supply | 5V ~ 16V |
| Current Consumption (Sleep Mode) | Vin=16V; 28mA (typical) Vin=12V; 29mA (typical) Vin=9V; 30mA (typical) Vin=5V; 35mA (typical) |
| Current Consumption (Active Mode) | Vin=16V; 20mA (typical) Vin=12V; 27mA (typical) Vin=9V; 33mA (typical) Vin=5V; 55mA (typical) |
| Warm-up Time | 15ms |
| Scan Interval | 120s (typical) |
Wiring Diagram

Probe Dimensions








