ECTDS10 measures Conductivity, Salinity, TDS with temperature compensation. The output signal can be RS485, Analog Voltage. The sensor is applicable for industrial, water processing, sewerage system, irrigation, and smart agriculture, etc.
Industrial ECTDS Sensor MODBUS-RTU RS485& 0-2V
Features
- High performance: high accuracy, fast response, good repeatability
- Universal protocol: MODBUS RS-485, 0-2V
- Wide-range power supply: 3.9V ~ 30V
- Robustness: suitable to be immersed in water for a long time
- Durable: anti-corrosion, automatic temperature compensation
- User-friendly: Easy to install and integrate
The ECTDS10 measures the conductivity, salinity, and total dissolved solids (TDS) in a liquid. The output signal can be RS485 or Analog Voltage. Determining the conductivity, salinity, and TDS of a liquid has many important applications. The ECTDS Sensors are widely used in monitoring water quality.
This ECTDS10 Sensor was designed with industry standards. It is designed with ATC (automatic temperature compensation), making sure the data is accurate regardless of the temperature changes. This ECTDS Sensor is IP65 rated, waterproof in a tight seal, capable of withstanding long-term constant use in professional application scenarios. It comes with a cover that is rated IP68.
This ECTDS10 Sensor has a MODBUS-RTU RS485 serial communications protocol or 0-2V output. It can be easily connected to and integrated with other devices such as data-loggers, controllers, and displays, etc. This cost-effective ECTDS sensor features low-power consumption, compact size, portability, high integration, making it widely applicable in both indoor and outdoor environments.
Applications
- Agriculture
- Hydro- and Aquaponics
- Sewage treatment
- Research
- Environmental monitoring
Specifications
Output Interface | Analog Voltage 0-2V (Output resistance ~0ohm) | RS485 Modbus-RTU | |
Power Supply | 3.9-30V/DC | 3.9-30V/DC | |
Power Consumption | 6mA@24V DC | 6mA@24V DC | |
EC Measurement | Range: 0 – 20000us/cm Resolution: 0-10000us/cm, 10us/cm; 100000-20000us/cm, 50us/cm Accuracy: 0-10000us/cm, ±3%; 10000-20000us/cm, ±5% EC temperature compensation: 0-50°C | ||
Temperature Measurement | Range: -40~80°C, Resolution: 0.1°C, Accuracy: ±0.5°C | ||
IP Ratings | Electrode:IP68 Transmitter:IP65 | ||
Operating Temperature | -40 ~ +85°C | ||
Installation | Electrode:1/2″NPT screw threads Transmitter:Mounting hole | ||
Cable Length | Power and Signal Cable:2 meters or Customize Electrode Cable:5 meters | ||
Dimension | Electrode:1/2″NPT screw threads Transmitter:128*70*42mm |
Wiring Diagram
Probe Dimensions
Case Dimensions