///Industrial pH Meter/ Sensor MODBUS-RTU RS485 & 4~20mA Current (S-pH-01A)

Industrial pH Meter/ Sensor MODBUS-RTU RS485 & 4~20mA Current (S-pH-01A)

This industrial-grade MODBUS-RTU RS485 pH meter/sensor features ATC, low-power-consumption, high integration. It can be widely used in monitoring pH levels in soil and water applications such as agriculture, gardening, horticulture, swimming pools, scientific experiments, and other environmental monitoring scenarios.

Buy

A pH meter measures the hydrogen-ion activity in water-based solutions, indicating its acidity or basicity expressed as pH. (Wikipedia: pH Meter). pH level is an important indicator in many scenarios, especially in monitoring soil conditions and water quality. A pH sensor is widely used in farming, gardening, hydroponics, aquaponics, swimming pool and spas, sewage treatment, education, environmental monitoring, and many other applications.

This pH sensor (S-pH-01A) is designed with industry standards. It adopts international advanced solid dielectric and large-area polytetrafluoroethylene liquid junction, which is not easy to block and convenient for maintenance. It’s designed with ATC (automatic temperature compensation), making sure the data is accurate regardless of the temperature changes. This pH Sensor is IP65 rated, waterproof in a tight seal, capable of withstanding long-term constant use in professional application scenarios.

This pH Sensor comes with a MODBUS-RTU RS485 serial communications protocol or 4~20mA current output. It can be easily connected to and integrated with other devices such as data-loggers, controllers, and displays, etc. This cost-effective pH sensor features low-power consumption, compact size, portability, high integration, making it widely applicable in both indoor and outdoor environments.

 

Features

  • High performance: high accuracy, fast response, good repeatability
  • Universal protocol: MODBUS RS-485 or 4~20mA current
  • Wide-range power supply: 3.6V ~ 30V
  • Robustness: suitable to be immersed in soil or water for a long time
  • Maintainance-Free: advanced junction design, no clogging
  • Durable: anti-corrosion, automatic temperature compensation
  • User-friendly: Easy to install and integrate

Specifications

pH
Range0 ~ 14pH
Accuracy± 0.1 pH
Resolution0.01 pH

General Parameters
Product ModelS-pH-01A
InterfaceRS-485
ProtocolMODBUS-RTU RS485
Current Output4 ~ 20 mA
Power Supply3.6 ~ 30VDC
Current ConsumptionMax 6mA @24V DC
Operating Temperature-40℃ ~ 85℃
IP RatingIP65
Cable Length5 meters
InstallationAll buried or probe into the media to be measured
Device Weight400g

Applications

  • Agriculture: greenhouse, aquaponics, hydroponics, and crop Plantation, etc.
  • Animal Husbandry: pasture, grassland, and meadow
  • Forestry and Horticulture
  • Sewage Treatment
  • Swimming Pools and Spas
  • Scientific Experiments
  • Educational Projects
  • Other environmental monitoring scenarios

Wiring Diagram

attention icon

Note

Please refer to the user manual for more details about the wiring diagram.

 

Probe Dimensions

onlyhardporn.mobi
porniandr.net
potnhub.info
hdxxxvideo.mobi
gonzoxxx.pro
xxxvideohd.info
free-xxx-porno.net
porn-tube-home.com
slutswile.net
hqtube.pro
The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it purchase clomid online and, the 40-year scenario has its problems. but you have to admit, it,s certainly food for thought buy antibiotics online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order prednisone online in addition, nystatin works with no side effects, though it can cause a pseudo sickness that patients often confuse with side effects buy gabapentin no prescription given their ability to alter intestinal terrain, antibiotics also likely contribute to leaky gut syndrome. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it buy cytotec no prescription usually, the strength in numbers beneficial bacteria enjoy both keeps the ever-present yeasts in purchase azithromycin online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order neurontin online as an adult human, you have three to four pounds of beneficial bacteria and yeast living within your intestines.