Loading...
///Liquid Level Sensor for Water Level, Oil & Mild-corrosive Liquid Level Monitoring

Liquid Level Sensor for Water Level, Oil & Mild-corrosive Liquid Level Monitoring

The Liquid Level Sensor is designed with industry-grade standards, for monitoring water level, oil level, and other mild-corrosive liquid levels. It incorporates stainless steel and insulated rubber is IP68 rated, suitable for application in severe environments.

The Liquid Level Sensor measures the height of water or other liquid and converts it to the voltage signal. It works with a data logger or other devices that have analog voltage input ports.

The Liquid Level Sensor has a built-in silicon piezoresistive core that features high sensitivity. The internal chip converts the millivolt signal into a standard voltage signal, which can be connected to a computer, a control instrument, or a PLC.

It’s small-size and lightweight, easy to install. With a sealed stainless steel probe, it can work in water, oil, and mild-corrosive environments. The sensor has high anti-vibration and anti-impact performance. It can be widely used in process control, aviation, aerospace, automobile, medical equipment, HVAC, and other applications.

Features

  • High-performance: anti-interference and long-term stability
  • Robustness: anti-corrosion, durable and stable
  • User-friendly: anti-blocking design, easy to clean
  • Widely-applicable: 0.5~4.5V transmission output, can work with digital displays, PLC, inverters, recorders and other instruments
  • Industry-grade: IP68 rating, durable and waterproof, suitable for outdoor severe environments
  • Certifications: FCC, CE, and RoHS

Specifications

Measurement Range0 ~ 5 meters
Cable Length5.3 meters
Output Signal0.5 ~ 4.5V
Accuracy± 0.25%F.S
Zero Temperature Drift± 0.03%F.S/℃
Sensitivity Temperature Drift± 0.03%F.S/℃
Long-term Stability≤0.2%F.S/year
Response Time5ms( (≤90%F.S)
Measurement Liquid Slight corrosive liquid (water, edible oil, etc.)
Power Supply5V DC
Overload Capacity200%F.S
Compensation Temperature-10℃ ~ +70℃
Medium Temperature -40℃ ~ +80℃
Storage Temperature-40℃ ~ +85℃
Material304 stainless steel shell,

316L stainless steel core,

special rubber-insulated cable.

IP RatingIP68
Device Weight670g
Certifications CE, FCC, RoHS

Applications

  • Reservoir detection
  • Pool pump station
  • River monitoring
  • Marine monitoring
  • Lake monitoring
  • Sewage treatment
  • Deep well level monitoring
  • Tank level monitoring

Output Voltage

Wiring Diagram

Probe Dimensions

Industrial-grade Liquid Level Sensor Datasheet

    *Name

    *Email

    *Message

    onlyhardporn.mobi
    porniandr.net
    potnhub.info
    hdxxxvideo.mobi
    gonzoxxx.pro
    xxxvideohd.info
    free-xxx-porno.net
    porn-tube-home.com
    slutswile.net
    hqtube.pro
    The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it purchase clomid online and, the 40-year scenario has its problems. but you have to admit, it,s certainly food for thought buy antibiotics online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order prednisone online in addition, nystatin works with no side effects, though it can cause a pseudo sickness that patients often confuse with side effects buy gabapentin no prescription given their ability to alter intestinal terrain, antibiotics also likely contribute to leaky gut syndrome. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it buy cytotec no prescription usually, the strength in numbers beneficial bacteria enjoy both keeps the ever-present yeasts in purchase azithromycin online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order neurontin online as an adult human, you have three to four pounds of beneficial bacteria and yeast living within your intestines.