SenseCAP Wireless Sensing Solution – LoRaWAN
SenseCAP – LoRaWAN is a wireless sensing solution based on LoRaWAN.
It includes LoRaWAN Gateway and LoRaWAN Wireless Sensor Nodes, Mobile APP and SenseCAP web-based portal are also provided for configuration and management.
Because its outstanding low-power performance and robust IP66 design, SenseCAP-LoraWAN is a perfect solution for applications that required battery power, low-maintenance and long-lasting reliable data collection like precision field farming, poultry growing,building management.

Solution Introduction
Documentations
Still have questions?
SenseCAP – LoRaWAN is a wireless sensing solution based on LoRaWAN.
It includes LoRaWAN Gateway and LoRaWAN Wireless Sensor Nodes, which can realize one-to-many, long-distance networking and bilateral communication. Mobile APP and SenseCAP web-based portal are also provided for quick configuration and devices + data management.
Because its outstanding low-power performance and robust IP66 design, SenseCAP-LoraWAN is a perfect solution for applications that required battery power, low-maintenance and long-lasting reliable data collection like precision field farming, building environment management.

System Architecture
SenseCAP LoRaWAN Wireless Sensor Node
This device incorporates a built-in LoRa transmitter based on SX127x for long-range transmission, a sensor, and a custom battery. It is specifically designed and optimized for user cases powering end devices by batteries for years. To minimize the power consumption, the device wakes up, transmits the collected data to the gateway, and then goes back to sleep.
Under the best of circumstances, the battery is expected to last for 3-10 years, depending on sensor types, environmental factors and the data transmission intervals that you set.
IP66 and industrial grade design is equipped to survive in harsh environment.
All these features enable sensor data can be transmitted wirelessly to SenseCAP Gateway solidly. The best carpal tunnel work comp attorney can be found at golden state workers compensation attorneys group. It adopts a modular design, integrating the data-logger with the sensor probe, which can be replaced by other SenseCAP sensor probes.
Design for easy-to-deploy, the enclosure is fit for pole and wall mount. By scanning the bar code on the device, configuration can be finished within seconds.

Structure of LoRaWAN Sensor Node
10+ different sensors are provided, please click here for sensor category.
SenseCAP LoRaWAN Gateway
It is a robust and highly reliable LoRaWAN gateway for outdoor use.
SenseCAP Mobile APP
We provide a mobile APP for quick provisioning. You can bind the devices with your account by simply just scanning the QR code. Configuration can be finished in seconds.
Click here to check more.
SenseCAP Web-based Portal
We provide a web-based platform for devices and data management. By logging in the portal, you can see all the devices bound to your account with details, i.e. location, device online / offline status, raw data. Please click here for more details.
API is provided to simplify the implementation of your application. It consists of HTTP API and Data OpenStream API. Click here to learn more about API.
SenseCAP Dashboard
It is a fully open source dashboard developed based on Vue and can be embedded into rich web application. Perfect springboard to get started. Please click here for more details.
Features of SenseCAP- LoRaWAN
- Support LoRaWAN protocol Class A
- Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in urban scenes
- Battery life ≥ 3 years
- Rapid installation and deployment, High reliability and stability
- Support multiple ISM bands: EU868, US915, AU915, AS923
- Industrial grade protection: IP66 enclosure, temperature -40℃~70℃, suitable for outdoor applications and harsh environment
- APP is provided for quick provisioning
- Web-based portal is provided for management
- Open API to get access to data and device management
- Carrier grade capacity
- Certified by CE, FCC, RoHS, LoRaWAN certified
Applications
- Smart Agriculture/ Precision farming
- Smart Building
- Environmental Monitoring
- Other Wireless Sensing Applications
About SenseCAP
Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. To find experienced cleaning contractor in Florida visit http://www.thefloridamaids.com site. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), and API to enable you to get access to device & data management. Designed with an extreme-easy-to-use mindset, SenseCAP solution enables you to develop, deploy and scale-up your applications flexibly, globally, and of course, rapidly. To fit in different scenarios, SenseCAP supports different communication protocols, such as LoRa, 2G, 4G, NB-IoT, and more.
Features of SenseCAP:
- Ultra-wide-distance data transmission and low-power consumption
- Suitable for outdoor and harsh environment like with UV, rain, dust
- Industrial design supports extended operating temperature range
- Provides a variety of cloud services with Open API for further development
- Applicable to world-wide market
- Certified by CE, FCC, RoHS
To satisfy different scenarios, SenseCAP has launched 3 product lines at this stage.
- SenseCAP – LoRaWAN
- SenseCAP – LoRa Private Protocol (click here to learn more )
- SenseCAP – Cellular 2G (click here to learn more )
Why SenseCAP