SenseCAP Wireless Sensing Solution – LoRa
SenseCAP – LoRa is a wireless sensing solution based on LoRa. It includes LoRa Gateway and LoRa Wireless Sensor Nodes, Mobile APP and SenseCAP web-based portal are also provided for configuration and management.
It provides a flexible and cost-effective method to build your own private LPWAN. Benefits from its robust industrial grade design, SenseCAP-Lora is perfect for applications require long range remote control and deep local coverage.

Solution Introduction
Documentations
Contact for more
If you are looking for a more flexible and private LoRa solution,you should take a look at this.
SenseCAP – LoRa is a wireless sensing solution based on LoRa private protocol.
It includes LoRa Gateway and LoRa Wireless Sensor Nodes, which can realize one-to-many, long-distance networking and bilateral communication. Mobile APP and SenseCAP web-based portal are also available for quick configuration and devices + data management.
SenseCAP – LoRa are often used to be compared with SenseCAP – LoRaWAN, we suggest SenseCAP – LoRa if the following items are your priority:
- Cost efficient gateway. LoRa gateway is equipped with SX127x which is cheaper, comparing to a carrier-grade SX1301. As a result, the capacity of nodes management is smaller.
- Less operating expense. You need not to pay monthly fee per sensor to public operator, building a private network would save you such cost.
- Data privacy – control of data over your own network.
- Downlink command for remote control or parameters change like sensor sampling rate
Equipped with robust IP66 design, SenseCAP-Lora is a perfect solution for applications that required battery power, low-maintenance and long-lasting reliable data collection like Smart Agriculture.

System Architecture
SenseCAP LoRa Wireless Sensor Node
This device incorporates a built-in LoRa transmitter based on SX127x for long-range transmission, a sensor, and a custom battery. It is specifically designed and optimized for user cases powering end devices by batteries for years. To minimize the power consumption, the device wakes up, transmits the collected data to the gateway, and then goes back to sleep.
Under the best of circumstances, the battery is expected to last for 3-10 years, depending on sensor types, environmental factors and the data transmission intervals that you set.
IP66 and industrial grade design is equipped to survive in harsh environment.
All these features enable sensor data can be transmitted wirelessly to SenseCAP LoRa Gateway solidly. It adopts a modular design, integrating the data-logger with the sensor probe, which can be replaced by other SenseCAP sensor probes.
Design for easy-to-deploy, the enclosure is fit for pole and wall mount. By scanning the bar code on the device, configuration can be finished within seconds.

Structure of LoRa Sensor Node
10+ different sensors are provided, please click here for sensor category.
SenseCAP LoRa Gateway
It is a robust and highly reliable outdoor gateway for private LoRa network.
SenseCAP Mobile APP
We provide a mobile APP for quick provisioning. You can bind the devices with your account by simply just scanning the QR code. Configuration can be finished in seconds.
二维码放这里。
SenseCAP Web-based Portal
We provide a web-based platform for devices and data management. By logging in the portal, you can see all the devices bound to your account with details, i.e. location, device online / offline status, raw data. Please click here for more details.
API is provided to simplify the implementation of your application. It consists of HTTP API and Data OpenStream API. Click here to learn more about API.
SenseCAP Dashboard
It is a fully open source dashboard developed based on Vue and can be embedded into rich web application. Perfect springboard to get started. Please click here for more details.
Features of SenseCAP- LoRa
- LoRa private protocol for flexible, secure deployment
- Capable for downlink command and remote control
- On-premise deployment is supported
- On-board memory can store data if there is internet outage
- Wide distance transmission: 5km in line of sight scene, 1 km in urban scenes
- Rapid installation and deployment, High reliability and stability
- Frequency band 470-510MHz, EU868, US915, AU915, AS923?
- Industrial grade protection: IP66 enclosure, temperature -40℃~70℃, suitable for outdoor applications and harsh environment
- APP, Web-based portal, Open API are available for quick provisioning and data management
Applications
- Smart Agriculture/ Precision farming
- Smart Building and Industrial Control
- Environmental Monitoring
- Other Wireless Sensing Applications
About SenseCAP
Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), and API to enable you to get access to device & data management. Designed with an extreme-easy-to-use mindset, SenseCAP solution enables you to develop, deploy and scale-up your applications flexibly, globally, and of course, rapidly. To fit in different scenarios, SenseCAP supports different communication protocols, such as LoRa, 2G, 4G, NB-IoT, and more.
Features of SenseCAP:
- Ultra-wide-distance data transmission and low-power consumption
- Suitable for outdoor and harsh environment like with UV, rain, dust.
- Industrial design supports extended operating temperature range
- Open API for accessing data and devices management
- APP is provided for quick provisioning
- Web-based portal is provided for management
- Applicable to world-wide market
- Certified by CE, FCC, RoHS
To satisfy different scenarios, SenseCAP has launched 3 product lines at this stage.
- SenseCAP – LoRaWAN
- SenseCAP – LoRa Private Protocol (click here to learn more )
- SenseCAP – Cellular 2G (click here to learn more )
Why SenseCAP 大图
这里是详细的内容2。。。
格式自己随便编辑2