Remote Weather Monitoring Kit

Remote Weather Monitoring Kit includes:

Features

  • High reliability and stability
  • 4G support for remote monitoring
  • All parts are certified IP66 and suitable for outdoor applications
  • Rapid installation and deployment
  • Flexible cloud services with Open API for further development

Description

The Remote Weather Monitoring Kit provides a solution for environemnetal and meteorological monitoring. This integrated solution can precisely monitor local weather conditions and give updates on a wide range of enviornmental parameters.

  • Air temperature, humidity and barometric pressure
  • Rainfall
  • Windspeed and direction
  • Soil moisture, EC temperature
  • Light Intensity

The Sensors can be connected to the Sensor Hub with a convenient Aviation Connector. The Solar Panel and build in battery of the Sensor Hub allow for the system to be employed even in remote areas that do not have access to the power grid.

Software

The data can be uploaded to a private server or directly to the SenseCAP where it can get viewed and analyzed. On the SenseCAP cloud platform you have easy access to the data from all your sensors. The SenseCAP dashboard is completely customizable and gives an overview over the important measurements to always monitor the ideal growth environment.

Our software platform also offers an API which allows users to build their own applications.

Application

The main applications for this kit is include agriculture, smart cities, environmental monitoring applications like maintaining a golf course or monitor environmental conditions in National Parks.

onlyhardporn.mobi
porniandr.net
potnhub.info
hdxxxvideo.mobi
gonzoxxx.pro
xxxvideohd.info
free-xxx-porno.net
porn-tube-home.com
slutswile.net
hqtube.pro
The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it purchase clomid online and, the 40-year scenario has its problems. but you have to admit, it,s certainly food for thought buy antibiotics online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order prednisone online in addition, nystatin works with no side effects, though it can cause a pseudo sickness that patients often confuse with side effects buy gabapentin no prescription given their ability to alter intestinal terrain, antibiotics also likely contribute to leaky gut syndrome. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it buy cytotec no prescription usually, the strength in numbers beneficial bacteria enjoy both keeps the ever-present yeasts in purchase azithromycin online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order neurontin online as an adult human, you have three to four pounds of beneficial bacteria and yeast living within your intestines.