///Industrial-Grade Optical Rain Gauge RG-15

Industrial-Grade Optical Rain Gauge RG-15

Industrial-Grade Optical Rain Gauge RG-15 measures rainfall volume and intensity accurately and reliably. It features easy-installation and maintenance-free, suitable for applications in weather and climate studies, hydrological network monitoring, and agriculture, and other scenarios that need monitoring rainfall data.

Features

    • Industrial-grade: reliable, accurate, and rugged
    • Easy-installation: on weather station masts, buildings, and other infrastructures
    • Maintenance-free: no debris and no clogging
    • Wide application scenarios

Rainfall volume provides important information for people’s decisions and actions in weather and climate studies, hydrological network monitoring, agriculture, food delivery, and many other industries. Taking agriculture as an example, rainfall is one of the most important sources of water for plant cultivation. With the precipitation information accessible, farmers can make sound decisions for the irrigation schedule and amount, thus make sure there is sufficient water for crop growth, and not too much water that leads to waste, root rot, or other diseases.

Accurate and reliable measurement of rainfall is of vital importance. And this industrial-grade Optical Rain Gauge RG-15 is a perfect fit. It’s a reliable, cost-effective, and rugged rain gauge that uses light beams to determine how much rain has fallen at what intensity.

This industrial-grade optical rain gauge is intended to replace conventional tipping buckets rain gauges. It uses beams of infrared light within a plastic lens about the size of a tennis ball. It’s maintenance-free; with the round surface of the lens, there are no collections of debris, no moving parts to stick or water-pathways to clog.

The RG-15 Optical Rain Gauge features an open-collector output that emulates a conventional tipping bucket, as well as serial communications that provide more detailed data and allow for configuration of the device. It can be configured through the serial port, or optionally via DIP switches. A built-in mounting arm allows for convenient mounting to weather station masts, buildings, and other infrastructure. It’s also suitable for solar-powered applications.

Applications

    • Smart Agriculture
    • Smart City
    • Climate Studies
    • Hydrological Network Monitoring
    • Condensation and Frost Sensing
    • Irrigation Control
    • Drop Detection
    • Wiper Control

Specifications

ParameterValueConnection Pins
Nominal Accuracy±10%J1 Terminal
J1 – Out
J1 – V+
J1 – GND
Input VoltageRange 5-15 VDC 50V surge on J1 Reverse polarity
protected to 50V or 3.3VDC through pin 8 on J2
Current Drain (Not final)110 μA nominal. (No outputs on, dry not raining)
2-4 mA when raining
J2 Header
J2 – 1 GND
J2 – 2 V+ (Same as J1 V+)
J2 – 3 OUT (Same as J1 OUT)
J2 – 4 RS232 OUT
J2 – 5 RS232 IN
J2 – 6
J2 – 7 MCLR
J2 – 8 3.3V
OutputNPN Open Collector Output 100 mA / 80V Max
Operating Temperature-40°C to +60°C (Will not detect rain when freezing)
Output Resolution0.01in / 0.2mm or 0.001in / 0.01mm
RS232 Port3.3 V
Supported Baud Rates1200, 2400, 4800, 9600, 19200, 38400, 57600

 

Dimensions

dimensions

RG-15 Optical Rain Gauge specification

RG-15 Optical Rain Gauge Instructions

    *Name

    *Email

    *Message

    onlyhardporn.mobi
    porniandr.net
    potnhub.info
    hdxxxvideo.mobi
    gonzoxxx.pro
    xxxvideohd.info
    free-xxx-porno.net
    porn-tube-home.com
    slutswile.net
    hqtube.pro
    The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it purchase clomid online and, the 40-year scenario has its problems. but you have to admit, it,s certainly food for thought buy antibiotics online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order prednisone online in addition, nystatin works with no side effects, though it can cause a pseudo sickness that patients often confuse with side effects buy gabapentin no prescription given their ability to alter intestinal terrain, antibiotics also likely contribute to leaky gut syndrome. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it buy cytotec no prescription usually, the strength in numbers beneficial bacteria enjoy both keeps the ever-present yeasts in purchase azithromycin online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order neurontin online as an adult human, you have three to four pounds of beneficial bacteria and yeast living within your intestines.