solution
solution 2022-10-27T11:30:12+08:00
Previous
Next

OUR FOCUS

We believe the Internet of Things (IoT) will be a new class of digital and physical infrastructures that will empower a more intelligent world. A reliable physical sensing network is the foundation of this intricate framework.

Seeed is dedicated to providing reliable and scalable data-collection solutions to system integrators and service providers. Designed with an extreme-easy-to-use mindset, our product enables you to develop, deploy and scale-up your applications flexibly, globally, and of course, rapidly.

Seeed aims to serve smart agriculture, smart weather stations, smart cities, and other environmental-sensing scenarios with best-in-class IIoT products and services.

Industrial Grade
Wireless Sensing
Environmental Monitoring
Long-distance Communication

WHAT WE PROVIDE

LoRaWAN® Gateway

The gateway is used for collecting data from different SenseCAP Sensors and transmit the data to the cloud platform via cellular LTE or Ethernet.

LoRaWAN® Sensors

With the IP66 rating, -40 ~ +85C ° operating temperature and built-in 19Ah high-capacity battery, combined with the devices’ low power consumption, the series can operate in harsh outdoor environments for up to 10 years with a range of up to 10km.

LoRaWAN® Gateway

LoRaWAN® Sensors

HIGH ACCURACY SENSOR

Fast response and superior stability 

ULTRA-LOW POWER CONSUMPTION

Battery life of up to 10 years with built-in  19Ah battery

INDUSTRIAL DESIGN

Fast response and superior stability 

WEATHER RESISTANT

Suitable for indoor, outdoor and harsh environments such as high UV exposure, heavy rain, dusty conditions etc.  

QUICK CONFIGURATIO

User-friendly set-up with built-in Bluetooth

EASY DEPLOYMENT

Easy to mount via brackets

EFFICIENT INTEGRATION

SenseCAP cloud services with Open API support further development

MULTI-PLATFORM

Compatible with multiple NS (Helium,  TTN) and IoT platforms

● Supports 4~20mA/ 0~5V / RS485 input
● Ultra-low power consumption, built-in 19Ah battery for long life
● Supports 100+ Industrial Sensors
● Configure signal parsing algorithm via built-in Bluetooth and upload data quickly

● Quick to build custom LoRaWAN devices

● Professional outdoor protection, IP66 rating

● Supports 500+ Grove Modules

● 8-in-1 Weather Station: collect and upload air temperature, humidity, wind speed/direction, rainfall, light intensity, UV index, and barometric pressure data via LoRaWAN

● Bluetooth Configuration in 1 min & Remote Management: finish the configuration work in just a few clicks, enable remotely monitor and manage real-time and historical data via the SenseCAP Mate App and SenseCAP Portal

● Ultra-low Power Consumption: powered by 0.5W solar panel and 3*AA batteries with up to 2 years service life

● Powerful Inferencing with 400Mhz DSP up to 30fps (192*192)

● Ultra Low power consumption Down to 2.2mW@1 FPS vision AI

● Provide multiple TinyML models for diverse applications

● Local inferencing and security design for privacy protection

● Bluetooth App configuration

● Deploy in 10 Minutes: Build an AIoT project through 3 steps in 10 minutes

● Advanced Technologies: Combination of Machine Learning, LoRa® technology, and pre-trained embedded AI Vision Sensor

● Great Extensibility: Compatible with 400+ Grove sensors to support extensive applications and customization options

● Broad Integration: Compatible with mainstream platforms for Cloud support

● Open-source Platform: Compatible with beginner-friendly programming platforms enabling co-creation of IoT sensors

● Upgradable to Industrial Sensors: Gateway to the higher-end SenseCAP series of outdoor sensors for industrial usage

Sensor Probes

SenseCAP offers all-in-one weather sensors and a variety of probes to help you collect and monitor environmental data for various scenarios.

Soil Monitoring

Helping you grow garden vegetables by adopting IoT technology. Using sensors to monitor your plants, and knowing the current and historical planting data on your mobile App

Wind

Wind speed and direction sensor, as an indispensable part of wind power development, directly affects the reliability and power generation efficiency of wind turbines, but also directly related to the profit, profitability and satisfaction of wind power industry.

Solar

Since weather conditions directly affect the power generation of pv power stations, the core parameters of pv power station performance evaluation are inseparable from accurate meteorological data and solar irradiance data.

Water Quality Monitoring

Real-time monitoring of pH, dissolved oxygen and other elements in the water environment, early detection of abnormal changes in water quality, to provide data support for tracking pollution sources.

CO2 Monitoring

Quantitative data monitoring air CO2 to help regulators meet carbon neutrality goals.

Meteorological Monitoring

The collection of real-time field weather information and accurate data can help organizations make important decisions about microclimate conditions that affect safety and operations.

Data Logger

Data Logger serves as the bridge to up to 200+ sensors covering industrial-level sensors, Grove sensors and Analog/RS485/GPIO sensors.

SenseCAP Sensor Hub

IP66 Enclosure and Industry-Grade Design

RS-485 Modbus data logger

● Deployble Woldwide

● Can support seven sensors for 2 weeks with no charging

SenseCAP S2100 LoRaWAN® Data Logger

● Industrial Design – IP66 Enclosure

● Broad Integration with a wide range of sensors – Analog/I2C/UART/RS485

● LoRaWAN Wireless Connection – transmission range of 2 km (urban) and 10 km(rural)

● Powerful Platform Support – SenseCAP APP & SenseCAP Portal 

App & Cloud Services

SenseCAP provides one-stop connection to the Cloud for managing devices, data and Access Key, simplifying the implementation of your applications

Dashboard

Including Device Overview, Data Upload Interval, Announcement, Scene Data, and Data Chart, etc

Device Management

Device Management

DATA MANAGEMENT

Manage data, including DataTable and Graphsection, providing methods to search for data.

ACCESS KEY MANAGEMENT

Manage Access Key (to access API service),including: Key Create, Key Update, and Key Check

User Cases

Seeed Joining The Things Conference 2021

This week The Things Conference kicks off. This year, the world’s largest LoRaWAN conference goes virtual, hosting a 6-day global conference with a focus on LoRaWAN and the Internet of Things. There will be talks and workshops about the newest

Read More »

More about SenseCAP Industrial IoT Solutions

onlyhardporn.mobi
porniandr.net
potnhub.info
hdxxxvideo.mobi
gonzoxxx.pro
xxxvideohd.info
free-xxx-porno.net
porn-tube-home.com
slutswile.net
hqtube.pro
The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it purchase clomid online and, the 40-year scenario has its problems. but you have to admit, it,s certainly food for thought buy antibiotics online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order prednisone online in addition, nystatin works with no side effects, though it can cause a pseudo sickness that patients often confuse with side effects buy gabapentin no prescription given their ability to alter intestinal terrain, antibiotics also likely contribute to leaky gut syndrome. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it buy cytotec no prescription usually, the strength in numbers beneficial bacteria enjoy both keeps the ever-present yeasts in purchase azithromycin online. The researchers based their rankings on the amount of a given antibiotic required to kill half of the lab mice injected with it order neurontin online as an adult human, you have three to four pounds of beneficial bacteria and yeast living within your intestines.