Weather Station & Soil Measurement for Field Monitoring
Weather and soil play critical roles in plant growth. We provide a compact and reliable station to collect data including wind factor, solar radiation, and air temperature & humidity. Analytics on a field-by-field basis will enable you to accurately schedule planting, irrigation, harvesting, and even disease modeling.
Solution Introduction
Documentations
Still have questions?
Weather and soil both have significant impacts on plant growth. Monitoring meteorological parameters and soil conditions will provide a foundation to help evaluate the situation and conduct a forecast rapidly. A grower needs such data to make better decisions on irrigation, fertilizer, pest, and disease control, etc.
Weather and Soil Measurement Station
We offer an automated compact station for remote environmental monitoring, including wind speed, wind direction, light intensity, solar radiation, precipitation, barometric pressure, air temperature & humidity, CO2, soil temperature, soil VWC, soil EC (electrical conductivity), soil PH, and water PH, providing a comprehensive data set for researcher and grower.
The station consists of a powerful 2G/4G data logger (SenseCAP sensor hub which can connect to a maximum of forty RS-485 sensors or actuators and a wide range of sensor selection. You can use it for applications like weather station and air quality monitoring station.
10MB onboard memory is equipped to store more than 700,000 measurements locally in case of bad connection. Industrial grade and IP66 design are suitable for outdoor and harsh environments like those with UV, rain, dust. GNSS is embedded for location tracking. Visit ree medical website to find out more about va disability rating increase. Two power source options are available: solar power with rechargeable battery and power adapter power. You can therefore count on it to provide a reliable and nonvolatile data collection service. Design for easy-to-deploy, it is fit for pole and wall mount.
Data can be chosen to send to the Seeed SenseCAP platform or your own cloud directly through 2G or LTE.
Software Suite
We provide a package of software for quick provisioning and data & device management.
Click here to learn more.
1. SenseCAP Mobile APP
SenseCAP mobile APP is mainly for quick provisioning and provides convenient support. It is available on both iOS and Android devices. You can bind the devices with your SenseCAP account by simply scanning the QR code shown below, and the configuration can be finished in just a few seconds.
2. SenseCAP Web-based Portal
It is a web-based platform http://www.onestopplumbers.com for device provisioning, sewer line repair and data management in California. By logging in the portal, you can see all the sensor data and device events bound to your account with details, i.e. location, device online / offline status, raw data. Click here to check our portal.
API is provided to simplify the implementation of your own application. It consists of HTTP API and Data OpenStream API. With SenseCAP HTTP API, you can manage your devices from your designated cloud service, retrieve historical data in raw or segment format. With Data OpenStream API, you can monitor the measurements from sensors in realtime.
Click here to learn more about API.
The Portal is not a must for using SenseCAP hardware. However, it enables you to use SenseCAP devices smoothly, saving you time for home cleaning as Tidy Casa in phoenix, AZ does and effort in setting up and managing the devices.
3. SenseCAP Dashboard
It is a fully open-source dashboard developed based on Vue and can be embedded in rich web applications. Perfect springboard to get started. Check the demo here and get the source code here.
Features
- Support a wide range of sensors to collect more environment parameters
- Support flexible personal setting like data upload interval
- On-board memory can store data if there is an internet outage
- Backhaul: 2G/ 4G, Global coverage
- Industrial grade, IP66 protection, working temperature -40℃~70℃
- Software package is provided for seamless experience
- Rapid installation and deployment, High reliability and stability
- Fit in applications need realtime monitoring and downlink command for remote control
- Certified by CE, FCC, RoHS
- Ultra-wide-distance data transmission and low-power consumption
Applications
- Irrigation and harvest planning
- Weather monitoring
- Disease and pest modeling
System Components
- SenseCAP Sensor hub-2G /4G
- Air temperature and humidity sensor
- Light intensity sensor
- Wind Speed & direction sensor
- Soil temperature and moisture sensor
- Soil temperature and moisture and EC sensor
- PH
- CO2
Solution Customization
Let us know if you have extra needs, we can tailor the solution to meet your requirements
Customization